Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut, EFM short - Trapezoidal nuts, EFM short, short-install flange, thread to DIN ISO 103
Bill of material
Trapezoidal Nut, EFM short, short-install flange, thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. EFM-KURZ-40x7-LH
CNSORDERNO
Order number
EFM-KURZ-40x7-LH
STG
Increasing
LH left-handed
AG
Number of threads
1 mm
DS
D x pitch
40x7
D
Dimensions
130 mm
D1
Dimensions
60 mm
L
Dimensions
60.0 mm
L1
Dimensions
15 mm
L2
Dimensions
20 mm
LK
Dimensions
95 mm
B
Dimensions
9 mm
CNSMASSEXACT
weight
2.18 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices